ITV9550 45A

ITV9550L1445

  • Electrical Characteristics
    • Catalog # ITV9550L1445
    • Vmax(Vdc) 62
    • Ibreak(A) 120
    • Irated (A) 45
    • VOP(V) 13.0~18.4
    • Cells in Series 4
    • Rheater(Ω) 3.4~6.0
    • Size Code (mm/in) 9550(3820)
    • Packaging Method T&R
    • Check Stock Yes
    • Sample Request Yes
    • Partner ECAD Models ITV9550L1445
    • Resistance of Fuse Element 0.4~2.0
    • Operating Temperature Maximum Celsius 65