ITV9550 60A

ITV9550L1460

  • Electrical Characteristics
    • Catalog # ITV9550L1460
    • Vmax(Vdc) 80
    • Ibreak(A) 160
    • Irated (A) 60
    • VOP(V) 13.0 ~ 18.4
    • Cells in Series 4
    • Rheater(Ω) 3.4 ~ 6.7
    • Size Code (mm/in) 9550(3820)
    • Packaging Method T&R
    • Check Stock Yes
    • Sample Request Yes
    • Partner ECAD Models ITV9550L1460
    • Resistance of Fuse Element ≤2.0
    • Operating Temperature Maximum Celsius 65