HHS

HHS-7E

  • Electrical Characteristics
    • Catalog # HHS-7E
    • Capacitance (MFD) 130-156
    • Frequency 50/60 Hz
    • Mounting Method Clip Mount or Screw Mount
    • Input Voltage (V) 170-277
    • Termination Type 2 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Electronic potential relay (EPR) and capacitor; easy 2 wire installation