HHS

HHS-810

  • Electrical Characteristics
    • Catalog # HHS-810
    • Capacitance (MFD) 145-173
    • Frequency 50/60 Hz
    • Mounting Method Clip Mount or Screw Mount
    • Input Voltage (V) 110-125
    • Termination Type 5 wire leads
    • Operating Temperature -40° to 65°C
    • Special Function Solid state relays and capacitor. Works on RSIR; CSIR; PSC and CSR compressors.