background-waves

CON-AUX300-1

Product Status| Obsoletei

CON-AUX300-1

SPDT AUX SWITCH | Series: HCD - Auxiliary Switch
info
PropertyValue
Contactor Form per Circuit
(2) SPDT
Mounting Method
Chassis Mount
Termination Type
"0.25"" quick connect lugs"
Input Voltage (V)
250
Packaging
Box
Current Rating (A)
10
Special Function
SPDT circuit; two switches per DC contactor side

CON-AUX300-1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCDY1C300VQ999SPDT AUX SWITCH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.