HCC

CON-1/120/40

  • Electrical Characteristics
    • Catalog # CON-1/120/40
    • Full Load Current Inductive 40
    • Full Load Current Resistive 50A @ 600VAC
    • Nominal Coil Voltage 120
    • Pull In Voltage (V) 88
    • Locked Rotor Current 160A @ 600VAC
    • Mounting Method Chassis Mount
    • Contactor Form per Circuit 1 pole NO with shunt
    • Input Voltage Maximum (V) 132
    • Termination Type Coil: 0.25 quick connect lug terminal; Power: #10-32 screw terminal
    • Must Release Voltage 20
    • Switching Voltage Maximum (V) 120
    • Operating Temperature -40° to 65°C