HCC

CON-2/120/30L

  • Electrical Characteristics
    • Catalog # CON-2/120/30L
    • Full Load Current Inductive 30
    • Full Load Current Resistive 40A @ 600VAC
    • Nominal Coil Voltage 120
    • Pull In Voltage (V) 88
    • Locked Rotor Current 120A @ 600VAC
    • Mounting Method Chassis Mount
    • Contactor Form per Circuit 2 pole NO
    • Input Voltage Maximum (V) 132
    • Termination Type Coil: 0.25 quick connect; Power: #14-4 box lug terminal
    • Must Release Voltage 20
    • Switching Voltage Maximum (V) 120
    • Operating Temperature -40° to 65°C