background-waves

CON-3/480/120

Product Status| Obsoletei

CON-3/480/120

3P 480V 120A CONTACTOR | Series: HCD
info
3 & 4 pole contactors are typically used in commercial applications. These contactors utilize three wires to control electrical current direction. Our engineers and quality specialists provide services that meet or exceed customer requirements—all products undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
PropertyValue
Full Load Current Inductive (A)
120
Full Load Current Resistive
150A @ 600VAC
Nominal Coil Voltage (V)
480
Input Voltage Maximum (V)
520
Contactor Form per Circuit
3 pole NO
Mounting Method
Chassis Mount
Termination Type
"Coil: Dual 0.25"" quick connect lug or #6-32 screw/0.25"" quick connect lug; Power: Dual 0.25"" quick connect lug"
Locked Rotor Current
480A @ 600VAC
Must Release Voltage
150
Pull In Voltage (V)
384
Switching Voltage Maximum (V)
480
Operating Temperature
-40° to 65°C
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40
Isolation Voltage
2200
Special Function
Silver Cadmium Oxide contacts

CON-3/480/120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCDY3XH12JS9993P 480V 120A CONTACTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.