L4CA-A

L4CA0612LR012F-A

  • Electrical Characteristics
    • Catalog # L4CA0612LR012F-A
    • Size imperial 0612
    • Size metric 1632
    • Resistance Value Ro 12
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CA0612LR012F-A