L4CL-A

L4CL1206LR004F-A

  • Electrical Characteristics
    • Catalog # L4CL1206LR004F-A
    • Size imperial 1206
    • Size metric 3216
    • Resistance Value Ro 4
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.5
    • TCR ±75
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CL1206LR004F-A