L4CL-A

L4CL1206LR012D-A

  • Electrical Characteristics
    • Catalog # L4CL1206LR012D-A
    • Size imperial 1206
    • Size metric 3216
    • Resistance Value Ro 12
    • Resistance Value Rt ±0.5%
    • Power Rating (W) 0.5
    • TCR ±30
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CL1206LR012D-A