L4CL-A

L4CL2512L0M50F-A

  • Electrical Characteristics
    • Catalog # L4CL2512L0M50F-A
    • Size imperial 2512
    • Size metric 6432
    • Resistance Value Ro 0.5
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.33
    • TCR ±100
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CL2512L0M50F-A