L4CL-A

L4CL2512LR059F-A

  • Electrical Characteristics
    • Catalog # L4CL2512LR059F-A
    • Size imperial 2512
    • Size metric 6432
    • Resistance Value Ro 59
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±30
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CL2512LR059F-A