WPB-A/WPC-A

WPB2512QLR010F-A

  • Electrical Characteristics
    • Catalog # WPB2512QLR010F-A
    • Size imperial 2512
    • Size metric 6432
    • Resistance Value Ro 10
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 2
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WPB2512QLR010F-A