L4CA/L4CC

L4CA0612LR018F

  • Electrical Characteristics
    • Catalog # L4CA0612LR018F
    • Size imperial 0612
    • Size metric 1632
    • Resistance Value Ro 18
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CA0612LR018F