L4CA/L4CC

L4CC0306RLR002F

  • Electrical Characteristics
    • Catalog # L4CC0306RLR002F
    • Size imperial 0306
    • Size metric 816
    • Resistance Value Ro 2
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.33
    • TCR ±100
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CC0306RLR002F