L4CL

L4CL1206LR005FNR

  • Electrical Characteristics
    • Catalog # L4CL1206LR005FNR
    • Size imperial 1206
    • Size metric 3216
    • Resistance Value Ro 5
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.5
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CL1206LR005F