L4CL

L4CL2512LR015FYR

  • Electrical Characteristics
    • Catalog # L4CL2512LR015FYR
    • Size imperial 2512
    • Size metric 6432
    • Resistance Value Ro 15
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±30
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models L4CL2512LR015F