WLTC

WLTC0508QLR004F

  • Electrical Characteristics
    • Catalog # WLTC0508QLR004F
    • Size imperial 0508
    • Size metric 1220
    • Resistance Value Ro 4
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WLTC0508QLR004F