WLTM

WLTM0612QLR010F

  • Electrical Characteristics
    • Catalog # WLTM0612QLR010F
    • Size imperial 0612
    • Size metric 1632
    • Resistance Value Ro 10
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1.5
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WLTM0612QLR010F