WLTM

WLTM0815RLR005F

  • Electrical Characteristics
    • Catalog # WLTM0815RLR005F
    • Size imperial 0815
    • Size metric 2238
    • Resistance Value Ro 5
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 2
    • TCR ±100
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WLTM0815RLR005F