WLTM

WLTM1020QLR010F

  • Electrical Characteristics
    • Catalog # WLTM1020QLR010F
    • Size imperial 1020
    • Size metric 2550
    • Resistance Value Ro 10
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 2
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WLTM1020QLR010F