WLTM

WLTM1225QLR015F

  • Electrical Characteristics
    • Catalog # WLTM1225QLR015F
    • Size imperial 1225
    • Size metric 3264
    • Resistance Value Ro 15
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 3
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WLTM1225QLR015F