WSTC

WSTC0402RLR011F

  • Electrical Characteristics
    • Catalog # WSTC0402RLR011F
    • Size imperial 0402
    • Size metric 1005
    • Resistance Value Ro 11
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.33
    • TCR ±100
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTC0402RLR011F