WSTC

WSTC0603DLR018F

  • Electrical Characteristics
    • Catalog # WSTC0603DLR018F
    • Size imperial 0603
    • Size metric 1608
    • Resistance Value Ro 18
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.33
    • TCR ±75
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTC0603DLR018F