WSTC

WSTC0603RLR005D

  • Electrical Characteristics
    • Catalog # WSTC0603RLR005D
    • Size imperial 0603
    • Size metric 1608
    • Resistance Value Ro 5
    • Resistance Value Rt ±0.5%
    • Power Rating (W) 0.33
    • TCR ±100
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTC0603RLR005D