WSTC

WSTC0805QLR016F

  • Electrical Characteristics
    • Catalog # WSTC0805QLR016F
    • Size imperial 0805
    • Size metric 2012
    • Resistance Value Ro 16
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.5
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTC0805QLR016F