WSTM

WSTM0603QLR022FNR

  • Electrical Characteristics
    • Catalog # WSTM0603QLR022FNR
    • Size imperial 0603
    • Size metric 1608
    • Resistance Value Ro 22
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.5
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTM0603QLR022F