WSTM

WSTM0805QLR165FNR

  • Electrical Characteristics
    • Catalog # WSTM0805QLR165FNR
    • Size imperial 0805
    • Size metric 2012
    • Resistance Value Ro 165
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 0.75
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTM0805QLR165F