WSTM

WSTM1206QLR160FNR

  • Electrical Characteristics
    • Catalog # WSTM1206QLR160FNR
    • Size imperial 1206
    • Size metric 3216
    • Resistance Value Ro 160
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTM1206QLR160F