WSTM

WSTM4527QLR020FMR

  • Electrical Characteristics
    • Catalog # WSTM4527QLR020FMR
    • Size imperial 4527
    • Size metric 11470
    • Resistance Value Ro 20
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 4
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WSTM4527QLR020F