WPA/WPB/WPC

WPA1206DLR005F

  • Electrical Characteristics
    • Catalog # WPA1206DLR005F
    • Size imperial 1206
    • Size metric 3216
    • Resistance Value Ro 5
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 1
    • TCR ±75
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WPA1206DLR005F