WPA/WPB/WPC

WPB2512QLR030F

  • Electrical Characteristics
    • Catalog # WPB2512QLR030F
    • Size imperial 2512
    • Size metric 6432
    • Resistance Value Ro 30
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 2
    • TCR ±50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WPB2512QLR030F