WPA/WPB/WPC

WPB2512RL1M50F

  • Electrical Characteristics
    • Catalog # WPB2512RL1M50F
    • Size imperial 2512
    • Size metric 6432
    • Resistance Value Ro 1.5
    • Resistance Value Rt ±1.0%
    • Power Rating (W) 2
    • TCR ±100
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models WPB2512RL1M50F