background-waves

SSA2512LR003JWR

Product Status| Activei

SSA2512LR003JWR

2T SSA2512 4W 50ppm 3mOhm±5.0% | Series: SSA
info

Littelfuse SSA Series is a two-terminal, ultra-low resistance shunt resistors are of superior quality and are best suited for applications including power hybrid applications, frequency converters, power modules, and communication systems.

PropertyValue
Size Inch
2512
Size mm
6432
Resistance Ro (mΩ)
3
Resistance Rt (%)
±5.0%
Power Rating (W)
4
TCR (ppm / °C)
±50
Standard Package Qty
3000
  • English case sizes 2512, 3921, and 5931
  • Resistance form 0.2mΩ - 4mΩ
  • Power up to 15W
  • Tolerance down to ±1.0%
  • TCR down to ±50 ppm/˚C
  • Small size
  • High voltage

SSA2512LR003JWR Applications

Highlights Section

  • Power Hybrid Application
  • Frequency Converter
  • Power Module
  • Communication System

SSA2512LR003JWR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SSA2512LR003JWR2T SSA2512 4W 50ppm 3mOhm±5.0%

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.