background-waves

SSA5931LR002FDR

Product Status| Activei

SSA5931LR002FDR

2T SSA5931 8W 50ppm 2mOhm±1.0% | Series: SSA
info

Littelfuse SSA Series is a two-terminal, ultra-low resistance shunt resistors are of superior quality and are best suited for applications including power hybrid applications, frequency converters, power modules, and communication systems.

PropertyValue
Size Inch
5931
Size mm
75150
Resistance Ro (mΩ)
2
Resistance Rt (%)
±1.0%
Power Rating (W)
8
TCR (ppm / °C)
±50
Standard Package Qty
1500
  • English case sizes 2512, 3921, and 5931
  • Resistance form 0.2mΩ - 4mΩ
  • Power up to 15W
  • Tolerance down to ±1.0%
  • TCR down to ±50 ppm/˚C
  • Small size
  • High voltage

SSA5931LR002FDR Applications

Highlights Section

  • Power Hybrid Application
  • Frequency Converter
  • Power Module
  • Communication System

SSA5931LR002FDR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SSA5931LR002FDR2T SSA5931 8W 50ppm 2mOhm±1.0%

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.