ATO Power Distribution Fuse Blocks

46379-6

  • Specifications
    • Catalog # 46379-6
    • Voltage 32V DC
    • Max total continuous current 100A
    • Max total continuous current per circuit 22.5A
    • Input Terminals 10-32 Stud
    • Number of Cavities 6