ATO Power Distribution Fuse Block with Cover

ATO Power Distribution Fuse Block with Cover

  • Specifications
    • Catalog # ATO Power Distribution Fuse Block with Cover
    • Fuse Type ATO
    • Input Terminals M8 Stud
    • Output Terminals #8-32 Screws with captive star lock washer
    • Current Rating (Continuous) in Amps 100
    • Number of Cavities 12 ATO FUSE
    • Dimensions 164 mm
    • Mounting Method Bolt Down