SD Series

880103

  • Specifications
    • Catalog # 880103
    • Packaging Bulk
    • Description SD Single Pole Relay with Molex Connector
    • Voltage 9-32V
    • Max total continuous current per pole 600A
    • Maximium inrush current (1 second) 3000A
    • Contact Materials Silver Plated Copper
    • Housing Engineering thermoplastic
    • Max total continuous current 600A
    • Temperature range -40 degrees C to 85 degrees C
    • Agency Approval - Humidity 0-95% RH
    • Agency Approval - Vibration 8G
    • Connector Molex MX150
    • Ingress Protection IP66
      IP69K
    • Control current 3A
    • Inrush current 3000A
    • Stud terminals Four Stainless Steel M10 Studs
    • Sample Capable No