ISO Mini Relays

RC-200124-RN-BX

  • Specifications
    • Catalog # RC-200124-RN-BX
    • Packaging Box
    • Description 20 A Normally Open, 15 A Normally Closed @ 24Vdc mini relay with snap-in bracket
    • Form C
    • Bracket Snap-in
    • Voltage rating 24V
    • Suppression Resistor
    • Sealing None