ISO Mini Relays

RC-400012-DS-BX

  • Specifications
    • Catalog # RC-400012-DS-BX
    • Packaging Box
    • Description Sealed 40 A Normally Open, 30 A Normally Closed @ 12Vdc mini relay
    • Form C
    • Bracket None
    • Voltage rating 12V
    • Suppression Diode
    • Sealing Sealed