ISO Mini Relays

RC-400112-RN-BX

  • Specifications
    • Catalog # RC-400112-RN-BX
    • Packaging Box
    • Description 40 A Normally Open, 30 A Normally Closed @ 12Vdc mini relay with snap-in bracket
    • Form C
    • Bracket Snap-in
    • Voltage rating 12V
    • Suppression Resistor
    • Sealing None