background-waves

DCNEV250-M

Product Status| Activei

DCNEV250-M

DCN 250A 900V 24V Coil SPST IP67 Btm Mnt | Series: DCNEV250
info

The DCNEV250 Series 900V 250A High-Voltage DC Contactor Relay is designed for electric vehicle (EV) and eMobility applications, including charging station, battery power supply, DC power control, circuit protection, and other switch control applications. The high-current, high-voltage relay can also be used in uninterruptible power supply and other electronic control systems.

A coil economizer greatly reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to Pulse Width Modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

This 250A relay also features a magnetic arc blowout design that dissipates electrical arc between the contacts within an IP67 sealed, gas-filled arc chamber. This design creates a safe EV contactor that allows higher make/break voltages and no electrical arc leakage.

This model of the DCNEV250 Series high-voltage DC contactor (DCNEV250-M) features a 12-24V dc coil voltage rating and polarized contacts.

PropertyValue
Current Rating (Continuous) in Amps
250
Voltage Rating (V)
900
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M8
Contacts
8.8 - 11 Nm (80-100 in-lb)
Hardware
No.10 with Compression Limiters
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Aux Contacts
No
Polarized
No
  • High-current (250A) and high-voltage (900V) DC contactor for electric vehicles (EV) and eMobility applications
  • 12-24V dc (nominal), 9-36V dc (working) coil voltage
  • Polarized load terminals

DCNEV250-M Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNEV250-MDCN 250A 900V 24V Coil SPST IP67 Btm Mnt

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.