900V 250A High-Voltage DC Contactor Relay

250A High-Voltage DC Contactor - 12-24V Coil, Polarized, Aux (NC)

  • Electrical Characteristics
    • Catalog # 250A High-Voltage DC Contactor - 12-24V Coil, Polarized, Aux (NC)
    • Current Rating (Continuous) in Amps 250
    • Voltage Rating (Max) 900
    • Circuitry SPST
    • Ingress Protection IP67
    • Output Terminals M8
    • Contact Material 8.8 - 11 Nm (80-100 in-lb)
    • Hardware No.10 with Compression Limiters
    • Connector Wire Leads for Control Circuit
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40