1800V 350A High-Voltage DC Contactor Relay

350A SPST HV DC Contactor Relay w/24V Coil & Aux Contact

  • Electrical Characteristics
    • Catalog # 350A SPST HV DC Contactor Relay w/24V Coil & Aux Contact
    • Current Rating (Continuous) in Amps 350
    • Voltage Rating (Max) 1800
    • Circuitry SPST
    • Ingress Protection IP54
    • Output Terminals M6
    • Contact Material 6-8 Nm (53-70 in-lb)
    • Hardware M6
    • Connector Sealed Control Wire Connector (Included)Aptiv P/N 12162017
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40