background-waves

DCNEVT500-B

Product Status| Activei

DCNEVT500-B

DCN 500A 1800V 12V Coil SPST IP54 BM | Series: DCNEVT500
info

Thanks, in part, to a hermetically sealed, ceramic arc chamber, the DCNEVT500 1800V 500A High-Voltage DC Contactor Relay is an ideal choice for electric vehicle (EV), hybrid electric vehicle (HEV), circuit protection, battery switch disconnect, and main transfer switch applications.

The high-voltage, single-pole contactor also features a dual coil economizer that reduces power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to pulse width modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

Utilizing polarized contacts, this high-voltage DC contactor performs optimally amidst polarized electrical loads.

This configuration of the DCNEVT500 Series electric vehicle contactor (DCNEVT500-B) has a 12V coil rating.

PropertyValue
Current Rating (Continuous) in Amps
500
Voltage Rating (V)
1800
Circuitry
SPST
Ingress Protection
IP54
Output Terminals
M10
Contacts
13 - 15 Nm (115- 130 in-lb)
Hardware
M5
Connector
M3.5 x 0.6
Housing
Nylon UL 94-V0
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Aux Contacts
No
Polarized
No
  • High-current (500A) and high-voltage (1800V) DC contactor for electric vehicles (EV) and eMobility applications
  • 12V dc (nominal), 9.9-14V dc (working) coil voltage rating

DCNEVT500-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNEVT500-BDCN 500A 1800V 12V Coil SPST IP54 BM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.