1800V 500A High-Voltage DC Contactor Relay

500A High-Voltage DC Contactor Relay w/12V Coil & Aux Contact

  • Electrical Characteristics
    • Catalog # 500A High-Voltage DC Contactor Relay w/12V Coil & Aux Contact
    • Current Rating (Continuous) in Amps 500
    • Voltage Rating (Max) 1800
    • Circuitry SPST
    • Ingress Protection IP54
    • Output Terminals M10
    • Contact Material 13 - 15 Nm (115- 130 in-lb)
    • Hardware M5
    • Connector M3.5 x 0.6
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40