background-waves

DCNHR100PF24

Product Status| Not for New Designsi

DCNHR100PF24

DCNHR 100A 450V P 24Vcoil | Series: DCNHR
info

The DCNHR Series 900V High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR100PF24) is for 100A contact switching and features polarized main contacts and a 24V coil.

PropertyValue
Current Rating (Continuous) in Amps
100
Current Rating (inrush) in Amps
400A 5ms
Voltage Rating (V)
900
Circuitry
SPST NO
Ingress Protection
IP67
Input Terminals
M5 Female Thread
Output Terminals
M5 Female Thread
Contacts
Silver alloy contact
Normal Position
Normally Open
Hardware
Passivated Stainless Steel M5×0.8×8 FLANGE BOLTS
Housing
Nylon 66
Mounting Method
BOTTOM MOUNT
Recommended Torque
3N.m~4N.m
Agency Approval - Shock
Shock 11ms 1/2 Sine Peak Operating 20G
Agency Approval - Vibration
4.4G, 10~200Hz,(10μs)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
Single
Agency Approval - Humidity
5%~90% RH
Aux Contacts
No
Polarized
Yes
Coil Voltage
24
  • Designed for 100 A contact switching
  • Polarized main contacts
  • 24 V coil rating

DCNHR100PF24 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DCNHR100PF24DCNHR 100A 450V P 24Vcoil

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.