DCNHR 900V DC Max High-Voltage Contactor Relays

900V Max DC Contactor, Aux Contact, Non-Polar, 300A

  • Electrical Characteristics
    • Catalog # 900V Max DC Contactor, Aux Contact, Non-Polar, 300A
    • Current Rating (Continuous) in Amps 300
    • Voltage Rating (Max) 900
    • Circuitry SPST NO
    • Normal Position Normally Open
    • Ingress Protection IP54
    • Contact Material Copper alloy with silver surface
    • Hardware M8 Stainless Steel Nuts
    • Housing Nylon 66
    • Mounting Method BOTTOM MOUNT
    • Recommended Torque 8-12N.m