DCNHS

DCNHS100PG24

  • Electrical Characteristics
    • Catalog # DCNHS100PG24
    • Current Rating (Continuous) in Amps 100
    • Voltage Rating (Max) 1000
    • Circuitry SPST
    • Normal Position Normally Open
    • Ingress Protection IP40
    • Contact Material Ceramic
    • Housing Nylon UL 94-V0
    • Mounting Method Bottom
    • Recommended Torque Mounting: 4-6 Nm, Contact: 4-6 Nm